|
CD-Series Crack Detection Gages are designed to
provide a convenient, economical method of
indicating the presence of a crack, or indicating
when a crack has progressed to a predetermined
location on a test part or structure. By employing
several CD gages, it is also possible to monitor
the rate of crack growth; however,
Crack Propagation Gages
would normally be selected for that purpose.
In some applications, thin copper wires bonded
to the test structure are used to provide a
low-cost method of detecting crack initiation or
propagation. Because of the behavior of copper
wire, however, this method suffers from two
limitations: (a) the crack tip may progress
considerably beyond the wire without breaking the
strand, and (b) in areas of high cyclic strains,
the wire may fail in fatigue without crack
initiation in the specimen. CD-Series Crack
Detection Gages are designed to overcome both of
these limitations.
CD-Series gages consist of a single strand of
high-endurance alloy. A crack propagating beneath
the gage will induce local fracture of the sensing
strand and open the electrical circuit. When the CD
gage is installed at critical locations on a test
part or structure and used as a sensing element in
a control system, the signal can serve to alter a
test sequence or to alert an operator to incipient
component failure.
Construction
Two gage constructions are currently available:
The
CD-02
is made of beryllium copper alloy laminated to
polyimide, and offers a low-resistance sensing
element. Select the CD-02 type for maximum
conformability to irregular surfaces and ease of
soldering, when greatest fatigue life is not
required.
The
CD-23
type is constructed of isoelastic alloy laminated
to a glass-fiber-reinforced backing for
applications where the highest endurance is
required. The superior fatigue life of the
isoelastic alloy allows the CD-23 to be used in
high cyclic strain fields without premature
failure, while maintaining high sensitivity to
crack formation under the gage. This gage is less
conformable than the CD-02 and requires use of
SS-Flux for tinning of solder tabs for leadwire
attachment.
Length
Crack Detection Gages are available with various
strand lengths; from 0.4 in (10 mm) [
CD-XX-10-A
] for applications where space is limited, to 2.0
in (50 mm) [
CD-XX-50-A
] for use where the direction of crack propagation,
or the point of crack initiation, is uncertain.
Resistance
Resistance of the CD Series is nominally 0.05
ohms/mm of active strand length for beryllium
copper and 1 ohm/mm for isoelastic gages.
Temperature Range
The normal operating temperature range is -320 to
+250 deg F (-195 to +120 deg C).
Adhesives
Conventional strain gage adhesives are suitable for
bonding CD-Series gages.
M-Bond 600
,
610
, and
43-B
are preferred for excellent performance over the
widest operating temperature range. However,
M-Bond
AE-10
and
AE-15
are also suitable where in-service temperatures
will not exceed +200 deg F (+95 deg C).
M-Bond 200
is satisfactory for fast installation, but should
not be used for long-term testing.
Protective Coatings
Corrosion, which can cause premature filament
failure, is greatly accelerated in the presence of
high cyclic strain fields. For long-term use, it is
essential to protect the crack detection gage from
atmospheric corrosion and other contamination.
M-Bond 43-B
is an excellent protective coating when the
bonding adhesive, leadwire insulation and solder
can tolerate the cure temperature. If lower cure
temperatures are necessary,
M-Bond
AE-10
and
AE-15
are recommended. When in-service environmental
conditions are not extreme, a softer coating may
prove perfectly adequate. Either
3140 RTV
or
M-Coat D
would be a good choice in these instances.
Gage Designations
-
CD-02-10A
Crack Detection;
Special Purpose
CD-02-15A
Crack Detection;
Special Purpose
CD-02-20A
Crack Detection;
Special Purpose
CD-02-25A
Crack Detection;
Special Purpose
CD-02-50A
Crack Detection;
Special Purpose
CD-23-10A
Crack Detection;
Special Purpose
CD-23-15A
Crack Detection;
Special Purpose
CD-23-20A
Crack Detection;
Special Purpose
CD-23-25A
Crack Detection;
Special Purpose
CD-23-50A
Crack Detection;
Special Purpose
|