Strain gages are frequently used in pressure
transducers incorporating a circular diaphragm as the
spring element. The full-bridge patterns shown on
this page were designed specifically to take maximum
advantage of the strain distribution on a rigidly
clamped diaphragm of uniform thickness, and represent
an abbreviated selection of gages available for this
application.
A complete range of both circular and linear gage
patterns, including detailed specifications, can be
found in Micro-Measurements Catalog TC-116.
The actual design and development process for
building pressure transducers "in-house"
requires careful study before arriving at the best
compromise between sensitivity, linearity, and
frequency response. Vishay Measurements Group Tech
Note TN-510,
Design Considerations for Diaphragm Pressure
Transducers
, outlines some of these design considerations. For
more information, contact our Transducer Applications
Department.
Most pressure measurement applications can be
handled with commercially available transducers.
These gages are, however, an excellent choice when
(1) there is no commercially available product, or
(2) the application requires modification of an
existing component to sense pressure. |