Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
1000-Ohm Gages
060CC
Uniaxial
060CD
Uniaxial
060EK
Uniaxial
060WR
Rectangular Rosette
060WT
Tee Rosette
060WY
Delta Rosette
075AM
Uniaxial
090DH
Uniaxial
090EG
Uniaxial
100TG
Tee Rosette
100VA
Tee Rosette
120NC
Shear Pattern
125AC
Uniaxial
125AM
Uniaxial
125BZ
Uniaxial
125DP
Uniaxial
125EP
Uniaxial
125PC
Uniaxial
125TB
Tee Rosette
125TG
Tee Rosette
125TK
Shear Pattern
125TL
Shear Pattern
125TQ
Tee Rosette
125TR
Tee Rosette
125VA
Tee Rosette
250AE
Uniaxial
250BF
Uniaxial
250BK
Uniaxial;
Super Stock
250MQ
Uniaxial
250GG
Uniaxial
250PD
Uniaxial
250RD
Rectangular Rosette
250SD
Uniaxial
250TB
Tee Rosette
250TG
Tee Rosette
250TK
Tee Rosette
250TL
Tee Rosette
250TR
Tee Rosette
250UT
Tee Rosette;
CEA
250UW
Uniaxial;
CEA
250VA
Tee Rosette
270TN
Tee Rosette
350DD
Uniaxial
455JB
Diaphragm Gage;
Special Purpose
500AE
Uniaxial
500BL
Uniaxial
500GC
Uniaxial
750DU
Large Pattern Uniaxial;
Special Purpose
19CDZ
Large Pattern Uniaxial;
Special Purpose