Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
350-Ohm Gages
030TU
Tee Rosette
030TY
Tee Rosette
031CE
Uniaxial
031CF
Uniaxial
031DE
Uniaxial
031EC
Uniaxial
044TP
Tee Rosette
045AL
Uniaxial
045PG
Strip Gage;
Special Purpose
050AH
Uniaxial
050AR
Uniaxial
050SB
Uniaxial
050TG
Tee Rosette
060BN
Uniaxial
060CC
Uniaxial
060CD
Uniaxial
060CN
Uniaxial
060CP
Uniaxial
060EK
Uniaxial
060PB
Uniaxial
060WR
Rectangular Rosette
060WT
Tee Rosette
060WY
Delta Rosette
062AK
Uniaxial
062AP
Uniaxial;
Super Stock
062AQ
Uniaxial;
Super Stock
062DF
Uniaxial
062DN
Uniaxial
062DW
Uniaxial Shear
062DY
Uniaxial Shear
062ED
Uniaxial
062EN
Uniaxial
062RB
Rectangular Rosette
062RF
Rectangular Rosette
062TH
Shear Pattern
062TJ
Tee Rosette
062TT
Tee Rosette
062TV
Shear Pattern
062TW
Shear Pattern
062TZ
Tee Rosette
062UR
Rectangular Rosette;
CEA
062UT
Tee Rosette;
CEA
062UV
Shear Pattern;
CEA
062UW
Uniaxial;
CEA
;
Super Stock
062WT
Tee Rosette;
CEA
062YE
Delta Rosette
070LC
Uniaxial
075AA
Uniaxial
075AM
Uniaxial
090DG
Uniaxial
090DH
Uniaxial
090DW
Uniaxial
090DY
Uniaxial
090EF
Uniaxial
090EG
Uniaxial
090TW
Shear Pattern
100BR
Uniaxial
100TG
Tee Rosette
100VA
Tee Rosette
120NB
Shear Pattern
120NC
Shear Pattern
120WR
Rectangular Rosette
120WT
Tee Rosette
120WY
Tee Rosette
125AA
Uniaxial
125AC
Uniaxial;
Super Stock
125AD
Uniaxial;
Super Stock
125AM
Uniaxial
125BB
Uniaxial
125BT
Uniaxial
125BZ
Uniaxial;
Super Stock
125CA
Uniaxial
125DP
Uniaxial
125DQ
Uniaxial
125DW
Uniaxial Shear
125DY
Uniaxial Shear
125EP
Uniaxial
125EQ
Uniaxial
125HN
Uniaxial
125mg
Uniaxial
125MK
Uniaxial
125PC
Uniaxial
125RA
Rectangular Rosette
125RD
Rectangular Rosette
125RS
Rectangular Rosette
125TA
Tee Rosette
125TB
Tee Rosette
125TF
Tee Rosette
125TG
Tee Rosette
125TH
Shear Pattern
125TK
Shear Pattern;
Super Stock
125TL
Shear Pattern
125TM
Tee Rosette
125TQ
Tee Rosette
125TR
Tee Rosette
125TW
Shear Pattern
125UE
Uniaxial;
CEA
125UN
Uniaxial;
CEA
;
Super Stock
125UR
Rectangular Rosette;
CEA
;
Super Stock
125UT
Tee Rosette;
CEA
;
Super Stock
125UW
Uniaxial;
CEA
;
Super Stock
125UY
Delta Rosette;
CEA
125VA
Tee Rosette
125VB
Tee Rosette
125WT
Tee Rosette;
CEA
125YA
Delta Rosette
125YF
Delta Rosette
182JB
Diaphragm Gage;
Special Purpose
187BB
Uniaxial
187UV
Shear Pattern;
CEA
;
Super Stock
187UW
Uniaxial;
CEA
200MB
Uniaxial
228jb
Diaphragm Gage;
Special Purpose
228JC
Diaphragm Gage;
Special Purpose
230DS
Uniaxial
250AE
Uniaxial;
Super Stock
250AF
Uniaxial
250BB
Uniaxial
250BF
Uniaxial;
Super Stock
250BG
Uniaxial;
Super Stock
250DM
Uniaxial
250EM
Uniaxial
250MQ
Uniaxial
250NA
Stress Rosette
250PD
Uniaxial
250RA
Rectangular Rosette
250RD
Rectangular Rosette
250SD
Uniaxial
250TA
Tee Rosette
250TB
Tee Rosette
250TF
Tee Rosette
250TG
Tee Rosette
250TK
Tee Rosette
250TL
Tee Rosette
250TM
Tee Rosette
250TR
Tee Rosette
250UN
Uniaxial;
CEA
;
Super Stock
250UR
Rectangular Rosette;
CEA
;
Super Stock
250US
Shear Pattern;
CEA
250UT
Tee Rosette;
CEA
250UW
Uniaxial;
CEA
;
Super Stock
250UY
Delta Rosette;
CEA
250VA
Tee Rosette
250VB
Tee Rosette
250WF
Tee-Rectangular Rosette
250WQ
Tee Rosette;
CEA
250WR
Rectangular Rosette
250WT
Tee Rosette
250WY
Delta Rosette
W250A
Weldable Uniaxial;
Special Purpose
;
CEA
;
Super Stock
W250B
Weldable Uniaxial;
Special Purpose
;
LWK
W250C
Weldable Tee Rosette;
Special Purpose
;
CEA
W250D
Weldable Tee Rosette;
Special Purpose
250YA
Delta Rosette
270TN
Tee Rosette
350DD
Uniaxial
364JB
Diaphragm Gage;
Special Purpose
364JC
Diaphragm Gage;
Special Purpose
375BG
Uniaxial
375UW
Uniaxial;
CEA
455JB
Diaphragm Gage;
Special Purpose
455JC
Diaphragm Gage;
Special Purpose
500AE
Uniaxial
500AF
Uniaxial
500BH
Uniaxial
500BL
Uniaxial
500GB
Uniaxial
500GC
Uniaxial
500JD
Diaphragm Gage;
Special Purpose
500WR
Rectangular Rosette
500WT
Tee Rosette
500WY
Delta Rosette
750DT
Large Pattern Uniaxial;
Special Purpose
750DU
Large Pattern Uniaxial;
Special Purpose
10CBE
Large Pattern Uniaxial;
Special Purpose
19CDK
Large Pattern Uniaxial;
Special Purpose
19CDZ
Large Pattern Uniaxial;
Special Purpose
20CBW
Large Pattern Uniaxial;
Special Purpose
40CBY
Large Pattern Uniaxial;
Special Purpose