|
Intense, time-varying electromagnetic fields
with steep gradients in field strength can cause
troublesome noise in strain gage circuits. In
severe magnetic environments with low signal
levels, the noise amplitude may be several times
larger than the strain signal from the gage.
Micro-Measurements H-Series noninductive strain
gages have been specially designed to minimize
noise pickup in the gage grid due to
electromagnetic fields.
H-Series strain gages consist of two identical
grids, with one stacked directly above, and
insulated from, the other. The upper and lower grid
elements are connected in series so that current
flows in opposite directions through the two grids.
With this arrangement, noise voltages induced in
the grid tend to be self-cancelling. The
counter-current principle employed in H-Series
gages is particularly effective against magnetic
field gradients parallel to the test surface.
H-Series strain gages have been used very
successfully in fusion research applications and
similar environments with flux densities to 50 000
gauss.
Construction
H-Series strain gages are constructed with two
350-ohm constantan alloy foil grids on a
glass-fiber-reinforced epoxy-phenolic carrier.
These fully encapsulated gages include closely
spaced, heavy copper terminals for direct leadwire
attachment. H-Series gages are available in both a
single-axis and a delta (0-60-120 degree) rosette
pattern. The available S-T-C number is 06.
Adhesives
Micro-Measurements
M-Bond 600
or
AE-15
adhesive systems are particularly recommended;
M-Bond 600 produces the thinnest glueline. Adhesive
cure temperature should not exceed the maximum
sensor operating temperature of +250 deg F (+ 120
deg C).
Leadwires
In many cases, the leadwire system itself is the
principal source of magnetic noise induction in the
measuring circuit. Careful attention to details as
outlined in Vishay Measurements Group Tech Note
TN-501,
Noise Control in Strain Gage Measurements
, is strongly recommended.
|