|
Manganin is a copper-manganese-nickel alloy with
a low strain sensitivity, but a relatively high
sensitivity to hydrostatic pressure. Resistance
change as a function of applied pressure is linear
to extremely high pressures. This characteristic
has been utilized in the construction of high-range
fluid pressure cells using manganin wire for many
years.
Manganin gages are used extensively in
high-pressure shock wave studies ranging from 1 to
over 400 kilobars (1 bar = 14.5 psi = 100 000
N/M
2
). In conventional applications, the gage is bonded
between two flat metallic or polymer plates.
Micro-Measurements offers a large selection of
gages for shock wave studies, manufactured from
specially treated shunt stock manganin foil. The
ultrathin construction offers several advantages
over the wire type, including:
- Improved repeatability from gage to gage, due
to precisely defined grids manufactured from the
same lot of foil.
- Faster response times (nanosecond rise times
have been recorded).
- Smaller, high resistance grids.
- Minimal distortion of the pressure wave when
mounted in high-modulus materials.
Technical Information
Nominal pressure sensitivity of Micro-Measurements
manganin foil gages is 0.27% per kilobar (0.0027
ohm/ohm/kb). Long signal transmission cables, low
signal levels, and high electrical noise complicate
the measurement. Most of these gages are designed
for impedance matching to 50-ohm coaxial cable. The
210AW pattern illustrated has been used with
excitation currents exceeding 6 amperes for periods
to 100 microseconds.
The 580SF pattern was designed specifically for
investigating the effects of sweeping explosive
waves. With the target intentionally tilted at a
small angle to the wave front, the pressure wave
traverses the grid in the direction toward the
leads.
Micro-Measurements manufactures manganin foil
gages in several backing materials. The backing
material is normally selected to minimize the
mechanical impedance mismatch within the
target.
The L backing is a glass-fiber-reinforced
epoxy-phenolic approximately 0.002 in (0.050 mm)
thick. Although commonly used in the 1- to
15-kilobar range, its usefulness is not limited to
this extent. The backing is ideal for use in
quartz-phenolic transducers since it does not
present a significant impedance discontinuity.
L-backed gages may be used in
high-mechanical-impedance materials with the
understanding that rise-time limitations may exist
due to an impedance mismatch between the sensor and
the test material. An encapsulated version (Option
SP60), with only the tab ends exposed for
soldering, is available.
The N2 backing is nominally 0.0008 in (0.020 mm)
thick polyimide film. This backing is rugged,
highly flexible, and easy to handle. It is suited
to very-low-kilobar pressure ranges.
The J2 backing is an encapsulated version of the
N2, with the ends of the tabs exposed.
|