Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Bondable Terminals

Strain Gage Accessories

Bondable Terminals

Terminal Construction

Micro-Measurements bondable terminals are especially designed for use in strain gage circuits. They are produced from 0.0014-in (0.036-mm) thick copper foil on either of two types of backing material. Both backings are readily bondable with strain gage adhesives. Terminals are offered in four different geometries, and in a range of sizes to suit varying gage installation needs.




Coding System

Each type of terminal is identified by a unique Micro-Measurements coding system:

C XX - ## X

C
Terminal Foil
C = Copper

XX
Backing Material
PF = Polyimide Film
EG = Epoxy-Glass Laminate

##
Terminal Size
Width of Terminal in mils
[0.001 in (0.0254 mm)]

X
Terminal Geometry

C-Pattern


D_Pattern


L-Pattern


S-Pattern


Page 2 of 9