Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Bondable Terminals

Strain Gage Accessories

Bondable Terminals

Micro-Measurements bondable terminals are available in four geometries:



Suffix C


General purpose. Widely used between gage jumper wires and main leadwire system. Suitable for many bridge intraconnection applications. Available in six sizes .



Suffix D


Designed for installations with 2-wire jumper arrangement to gage and a 3-wire main lead system. Available in four sizes .



Suffix L


Primarily used to bring main leadwires out at right angles to terminal strip. Available in two sizes .



Suffix S


Primarily used when soldering and desoldering may be encountered. Hole in center produces thermal isolation at each end of terminal. Not recommended for high cyclic endurance. Available only in EG (epoxy-glass) backing. Available in five sizes .


Page 4 of 9