Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Clamping Supplies

Micro-Measurements
Strain Gage Accessories

Clamping Supplies



  Spring Clamps    Recommended opening is half the maximum opening.

  • 1 in (25 mm) maximum opening, 22 lb (100 N) at 1/2 in (13 mm). Order Code HSC-1 .
  • 2 in (50 mm) maximum opening, 24 lb (110 N) at 1 in (25 mm). Order Code HSC-2 .
  • 3 in (76 mm) maximum opening, 25 lb (115 N) at 1-1/2 in (38 mm). Order Code HSC-3 .


  NEG'ATOR     Constant force extension spring clamp.

  • 1 x 0.006 x 38 in (25 mm x 0.4 mm x 0.97 m) stainless steel band, drum I.D. 1.16 in (30 mm), 10.6 lb (47 N) load. Order Code GT-12 .


  TFE Teflon Film     Without mastic.

  • 0.003 in x 1 in x 50 ft (0.08 mm x 25 mm x 15 m). Order Code TFE-1 .


  Pressure Pads and Backup Plates    Kit of 12 sets of pads and plates.

  • Silicone rubber pads 3/32 x 1/2 x 1-1/4 in (2.5 x 13 x 32 mm). Aluminum alloy plates, 1/8 x 1/2 x 1-1/4 in (3 x 13 x 32 mm). Order Code GT-14


  Silicone Rubber     Flat sheets.

  • Three pieces, each 3/32 x 1 x 6 in (2.5 x 25 x 150 mm). Order Code SGP-1 .
  • One piece, 3/32 x 6 x 6 in (2.5 x 150 x 150 mm). Order Code SGP-2 .


Page 4 of 5