Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Heating Supplies

Micro-Measurements
Strain Gage Accessories

Heating Supplies



  Master Mite Heat Gun    Lightweight, compact, perfectly balanced. 2 lb (0.9 kg) with nozzle attached. 8-7/8 x 7 in (225 x 180 mm). Quiet, brushless-type shaded-pole motor rated for continuous duty. Three interchangeable nozzle heating elements control average outlet temperature 1/2 in (13 mm) from nozzle at +500°F (+260°C), +650°F (+345°C), or +800°F (+425°C). Air-cooled barrel. Three-conductor grounded linecord. Slip-on deflector completely surrounds shrinkable tubing (HST-1) with heat. Pinpoint adapter directs heat without affecting adjacent areas.

  • 120 Vac, 60 Hz. Maximum current draw 5.4 amps. Order Code MHG-1 .
  • Same as above, except 220 Vac. Order Code MHG-2 .



  Temperature Controlled Hotplate    Temperature range +100°to +600°F (+40°to +315°C). Calibrated bimetallic thermostat. 3-1/2 in (90-mm) diameter aluminum alloy top plate. Embedded heating elements for high thermal conductivity.

  • 120 Vac with 6-ft (1.8-m) linecord, 3-wire plug. Order Code HTC-1 .



Page 5 of 5