Micro-Measurements
Strain Gage Accessories
M-LINE
Hand Tools
|
|
Surgical Shears
Chromium steel with one sharp pointed blade
and one blunt-end blade.
- 4-1/2 in (115 mm) long.
Order Code
SSH-1
.
|
|
Tweezers
Needle-nosed. Primarily used for handling
leadwires. Stainless steel. Rugged, precision
ground.
- 4-1/2 in (115 mm) long.
Order Code
STW-1
.
|
|
Tweezers
Thin, flat blunt ends ideal for safe handling
of strain gages. Stainless steel. Antimagnetic;
acid and corrosion resistant.
- 4-1/2 in (115 mm) long.
Order Code
BTW-1
.
|
|
Dental Probe
Stainless steel "pick". Flexible
75°pointed tip.
|
|
Surgical Scalpel and Blade
Stainless steel, uses SSC-2 snap-in
replacement blade.
- Scalpel and blade (as shown above).
Order Code
SSC-1
.
- Package of 5 replacement blades.
Order Code
SSC-2
.
|
|
Steel Scale
Satin-chromed finish. Graduated in inches -
1/32, 1/64, 1/10, 1/100.
- 6 in (150 mm) long.
Order Code
SSS-1
.
|
|
4-H Drafting Pencil
For gage layout.
|
|
Diagonal Cutters
Stainless-steel precision cutter for wire up
to AWG No. 18 (1 mm) diameter.
- 4-1/2 in (115 mm) long.
Order Code
DWC-1
.
|
|
Needle-Nosed Pliers
Nickel-chrome plated with serrated
needle-nosed jaws.
- 4-1/2 in (115 mm) long.
Order Code
NNP-1
.
|
|
Gage Application Tool Set
Includes one of each item plus one additional
DPR-1 Dental Probe.
- Set of tools in durable, polypropylene box.
Order Code
ATS-2
.
|
|
Camel's Hair Brush
Natural bristles.
- 3/8 in (9.5 mm) wide.
Order Code
GT-11
.
|
|
Mixing Spatulas
Stainless steel.
- Double blade. Overall length 8 in (200 mm).
Order Code
SPT-1
.
- Single blade. Overall length 7-3/4 in (195
mm). Wooden handle.
Order Code
SPT-2
.
|
Page 2 of 5
|