M-Bond 200 Adhesive
Description
For routine experimental stress analysis
applications under temperate environmental
conditions, M-Bond 200 adhesive is ordinarily the
best choice. This adhesive is very easy to handle,
and cures almost instantly to produce an
essentially creep-free, fatigue-resistant bond,
with elongation capabilities of five percent or
more.
M-Bond 200 Kit
M-Bond 200 is a special cyanoacrylate which has
been pretested and certified for use in bonding
strain gages. It is an excellent general-purpose
adhesive for laboratory and short-term field
applications. The procedures are described in
detail in Micro-Measurements Instruction Bulletin
B-127
, a copy of which accompanies each kit of
adhesive.
The user should note that the performance of the
adhesive can be degraded by the effects of time,
humidity conditions, elevated temperature, and
moisture absorption. Because of the latter effect,
strain gage installations should always be covered
with a suitable protective coating. When
necessitated by more rigorous test requirements
and/or environmental conditions, consideration
should be given to one of the epoxy adhesives.
Cure
Requirements
One-minute thumb pressure, followed by a minimum
two-minute delay before tape removal. Bond strength
increases rapidly during first five minutes. Cure
time must be extended under conditions of low
temperatures [<70°F (<21°C)] or low
humidity (<40% RH).
Operating
Temperature Range
Short Term: -300°to +200°F (-185°to
+95°C)
Long Term: -25°to +150°F (-32°to
+65°C)
Elongation
Capabilities
>5% at +75°F (+24°C), [3% at
+75°F (+24°C) when used with
CEA-Series
or
EA-Series
/
Option E
strain gages].
Shelf Life
*
3 months at +75°F (+24°C) after opening,
with cap replaced immediately after each use.
Note:
To ensure a proper seal, wipe bottle spout clean
and dry before replacing cap.
May be stored unopened up to 3 months at
+75°F (+24°C) or 6 mo at +40°F
(+5°C).
Note:
Condensation rapidly degrades adhesive performance
and shelf life; after refrigeration, allow adhesive
to reach room-temperature before opening.
Refrigeration after opening is not recommended.
Instruction
Manual
B-127
|