Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Bond 300

Micro-Measurements
Strain Gage Accessories



M-Bond 300 Adhesive

Description
Special-purpose, two-component polyester adhesive. Not recommended as a general-purpose strain gage adhesive, but useful when a low-temperature-curing adhesive is required. While possessing the high shear strength required of a strain gage adhesive, peel strength and solvent sensitivity are relatively poor. Should not be used for impact strain measurements, or with solvent-thinned protective coatings.


M-Bond 300 Kit

Cure Requirements
24 hours at +40°F (+5°C), or
18 hours at +60°F (+15°C), or
12 hours at +75°F (+24°C)

Operating Temperature Range
Long Term : -40° to +300°F (-40° to +150°C)

Elongation Capabilities
1% to 2% at +75°F (+24°C)

Shelf Life *
4 months at +75°F (+24°C)

Pot Life
15 to 20 minutes at +40°F (+5°C)
5 to 8 minutes at +75°F (+24°C)

Clamping Pressure
5 to 20 psi (35 to 140 kN/m 2 )

Instruction Manual
B-133


Ordering Information
  • M-Bond 300 Kit (as shown above) with 6 mixing jars (10 g each) Resin, 1 bottle (6 g) Catalyst, 6 calibrated pipettes, 6 stirring rods.

Page 11 of 12