Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Bond 450

Micro-Measurements
Strain Gage Accessories



M-Bond 450 Adhesive

Description
High-performance, two-component, solvent-thinned epoxy system specially formulated for high accuracy, elevated-temperature transducer applications. M-Bond 450 is compatible with all Micro-Measurements strain gage series.


M-Bond 450 Kit

Cure Requirements
Step 1 : Air dry at +75°F (+24°C) for 10 to 30 minutes
B-Stage : +225°F (+105°C) for 30 minutes
Cure : +350°F (+175°C) for 1 hour
Recommended Postcure : 1 hour at 50°F (30°C) above the maximum operating temperature in 50°F (30°C) increments from +350°F (+175°C), dwelling 1 hour at each step.

Operating Temperature Range
Short Term : -452° to +750°F (-269° to +400°C)
Long Term : -452° to +500°F (-269° to +260°C)

Elongation Capabilities
>5% at +75°F (+24°C)

Shelf Life *
6 months at +75°F (+24°C)

Pot Life
6 weeks at +75°F (+24°C)

Clamping Pressure
60 to 100 psi (415 to 690 kN/m 2 )

Instruction Manual
B-152


Ordering Information
  • M-Bond 450 Kit (as shown above) 4 bottles (12.5g each) Resin, 4 bottles (12.5g each) Curing Agent, 4 brush caps for applying adhesives, 4 disposable mixing funnels.

Page 12 of 12