Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Bond 600

Micro-Measurements
Strain Gage Accessories



M-Bond 600 Adhesive

Description
Similar to M-Bond 610 except with more reactive curing agent. Shorter shelf life, pot life, and working time than M-Bond 610, but has lower temperature cures and faster reaction time. Cure must begin within 30 minutes of application (up to 4 hours for M-Bond 610).


M-Bond 600 Kit

Cure Requirements
Moderately elevated-temperature cure required.


Recommended Postcure : 1 to 2 hours at 50°F (30°C) above the maximum operating temperature.


Operating Temperature Range
Short Term: -452° to +700°F (-269° to +370°C)
Long Term: -452° to +500°F (-269° to +260°C)

Elongation Capabilities
1% at -452°F (-269°C)
3% at +75°F (+24°C)
3% at +500°F (+260°C)

Shelf Life *
3 months at +75°F (+24°C)
9 months at +40°F (+5°C)

Pot Life
2 weeks at +75°F (+24°C)
4 weeks at +40°F (+5°C)

Clamping Pressure
10 to 70 psi (70 to 480 kN/m 2 )
30 to 40 psi (200 to 275 kN/m 2 )

Instruction Manual
B-130


Ordering Information
  • M-Bond 600 Kit (as shown above) with 4 bottles (8g each) Resin, 4 bottles (11g each) Curing Agent, 4 brush caps for dispensing mixed adhesive, 4 disposable mixing funnels.

Page 6 of 12