M-Bond 610 Adhesive
Description
Two-component, solvent-thinned, epoxy-phenolic
adhesive for high-performance applications, including
high-precision transducers. Solids content 22%.
Widest temperature range general-purpose adhesive
available. Low viscosity, capable of gluelines
<0.0002 in (0.005 mm). Extremely thin, hard,
void-free gluelines minimize creep, hysteresis, and
linearity problems. Life limited by oxidation and
sublimation effects at elevated temperatures.
M-Bond 610 Kit
Cure
Requirements
Elevated temperature required.
Recommended Postcure
: 2 hours at 50° to 70°F (30° to
40°C) above the maximum operating temperature,
or cure temperature, whichever is higher.
High Precision Transducer Postcure: 2 hours at
+400°F to +450°F (+205°C to
+230°C) after wiring.
Operating Temperature
Range
Short Term: -452° to +700°F (-269° to
+370°C)
Long Term: -452° to +500°F (-269° to
+260°C)
Transducers: to +450°F (+230°C)
Elongation
Capabilities
1% at -452°F (-269°C)
3% at +75°F (+24°C)
3% at +500°F (+260°C)
Shelf Life
*
9 mo at +75°F (+24°C)
15 mo at +40°F (+5°C)
Pot Life
6 weeks at +75°F (+24°C)
12 weeks at +40°F (+5°C)
Clamping
Pressure
10 to 70 psi (70 to 480 kN/m
2
)
30 to 40 psi (200 to 275 kN/m
2
)
Instruction
Manual
B-130
|