M-Bond A-12 Adhesive
Description
Two-component, 100%-solids epoxy system. Not
intended as a general-purpose strain gage adhesive.
Should be used only when maximum elongation
requirements of a test exceed the capabilities of
other M-Bond adhesive systems. Mixed adhesive
gritty with large solid particles present; large
particles must be removed prior to gage
installation.
M-Bond A-12 Kit
Cure
Requirements
2 hours at +165°F (+75°C), or
2 weeks at +75°F (+24°C)
Operating
Temperature Range
Long Term
: -50° to +180°F (-45° to
+80°C)
Elongation
Capabilities
15% to 20% at +75°F (+24°C)
Shelf Life
*
1 year at +75°F (+24°C)
Pot Life
Approximately 1 hour
Clamping
Pressure
5 to 20 psi (35 to 140 kN/m
2
)
Instruction
Manual
Included with each kit.
|