M-Bond GA-61 Adhesive
Description
Two-component, partially filled, 100%-solids epoxy
adhesive for general-purpose stress analysis. Very
high viscosity. Widely used to fill irregular
surfaces and to anchor leadwires. Forms a very hard,
chemical-resistant material when fully cured.
Glueline thickness is generally <0.002 in
(<0.05 mm).
M-Bond GA-61 Kit
Cure
Requirements
Elevated-temperature cure required.
Recommended Postcure
: 1 hour at 50°F (30°C) above the maximum
operating temperature, not to exceed +600°F
(+315°C)
Operating Temperature
Range
Short Term: -100° to +600°F (-75° to
+315°C)
Long Term: -100° to +500°F (-75° to
+260°C)
Elongation
Capabilities
1% at -100°F (-75°C)
2% at +75°F (+24°C)
1% at +500°F (+260°C)
Shelf Life
*
12 mo at +75°F (+24°C)
18 mo at +40°F (+5°C)
Pot Life
10 hours at +75°F (+24°C); increased by
refrigeration.
Clamping
Pressure
10 to 30 psi (70 to 200 kN/m
2
)
Instruction
Manual
B-128
|