Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Coat C

Micro-Measurements
Strain Gage Accessories



M-Coat C

Description
Solvent-thinned (naphtha) RTV silicone rubber. Cures to tough rubbery transparent film. Good all-around mechanical and electrical properties. Completely noncorrosive. Film thickness 0.015-0.02 in (0.4-0.5 mm) per coat. Recommended for lab and field installations which require a high degree of protection in thin coatings. Good water-splash protection. Good chemical resistance.


M-Coat C Kit

Cure Requirements
Solvents evaporate in about 60 minutes at room temperature. Allow 20 minutes drying time between coats. Cures in 24 hours at +75°F (+24°C) and 50% RH. Longer cure at lower humidity.

Operating Temperature Range
Short Term: -75° to +550°F (-60° to +290°C)
Long Term: -75° to +500°F (-60° to +260°C)

Shelf Life *
9 months at +75°F (+24°C) kept tightly sealed


Ordering Information
  • M-Coat C Kit (as shown above) 4 brush-cap bottles [1 oz (30 ml) ea]
  • M-Coat C Bulk Quart container


* Shelf life refers to the duration of time, beginning with the date of shipment, over which the item, when properly stored, should be expected to meet published specifications.


Page 5 of 15