M-Coat D
Description
Air-drying solvent-thinned (toluene) acrylic.
Dense white color for easy visual inspection of
coverage. Forms hard thin coating capable of high
elongation. Can be removed with
M-LINE
Rosin Solvent
or toluene. Apply in thin coats to prevent solvent
entrapment. Film thickness 0.005-0.01 in (0.10-0.25
mm) per coat. Good general laboratory moisture
barrier. Electrical leakage negligible even when
uncured. Good base coating for subsequent
applications of
M-Coat B
. Convenient for anchoring and insulating
intrabridge wiring and jumper leads. Chemical
resistance only fair but can be improved by
postcure at +175°F (+80°C) for 30
minutes.
M-Coat D Kit
Cure
Requirements
Solvents evaporate in 30 minutes at +75°F
(+24°C). Fully cured in 24 hours. Overcoats
can be applied 30 minutes from time of application.
Coating binder begins to sublimate at +280°F
(+140°C), but residue is inorganic and will
not become conductive.
Operating
Temperature Range
Short Term: -100° to +325°F (-75° to
+160°C)
Long Term: -100° to +250°F (-75° to
+120°C)
Shelf Life
*
1 year at +75°F (+24°C) kept tightly
sealed
|