M-Coat F
Description
Kit of selected materials easily applied in
various combinations. Provides environmental and
mechanical protection. Particularly well-suited to
field applications where conditions are not ideal.
Typical applications include pipelines, tunnels,
bridges, reinforcement bars in concrete structures,
heavy machinery, ships, aircraft, motor vehicles,
and pressure vessels.
M-Coat F Kit
Cure
Requirements
No mixing or curing required.
Operating
Temperature Range
Short Term: -70° to +250°F (-55° to
+120°C)
Long Term: -20° to +175°F (-30° to
+80°C)
Shelf Life
*
1 year at +75°F (+24°C)
|