M-Coat FBT
Description
Solvent-thinned butyl rubber designed to provide
excellent moisture protection with low
reinforcement effects. Principally used in
transducers. Exhibits a paste-like consistency and
is normally applied with a
spatula
. Thickness over 0.1 in (2.5mm) not
recommended.
M-Coat FBT Kit
Cure
Requirements
Air dry 8 hours, followed by an elevated
temperature cure of +150° to +175°F
(+65° to +80°C) for 4 to 6 hrs.
Operating
Temperature Range
0° to +175°F (-20° to +80°C)
Shelf Life
*
12 months at +75°F (+24°C)
|