M-Coat W-1
Description
Microcrystalline wax. Has very low water-vapor
transmission rate. Attacked by most solvents.
Coating thickness 0.015-0.06 in (0.4-1.5 mm).
Excellent water-immersion coating. Poor mechanical
protection. Often used as intermediate coating.
M-Coat W-1 Kit
Cure
Requirements
Heat to at least +170°F (+75°C) to melt.
For best wetting and sealing, heat specimen surface
to at least +100°F (+45°C) before
applying. No cure required.
Operating
Temperature Range
0° to +150°F (-20° to +65°C)
Shelf Life
*
No Limit
|