M-Bond AE-10 and AE-15
Description
Two-component 100%-solids epoxy systems. Primarily
used as
adhesives
. Often used as protective coating because of low
vapor-transmission rate. AE-15 is superior but
requires heat cure. Single coating thickness
0.005-0.015 in (0.1-0.4 mm). Primarily used where
thin hard coating is required to resist water
immersion for short time. Good
electrical/mechanical protection where high
velocity fluids are present and minimuim
disturbance to flow is necessary. Good leadwire
anchor. Often used as precoat for sealing
concrete.
M-Bond AE-10 Kit
Cure
Requirements
AE-10 minimum cure 6 hours at +75°F
(+24°C); AE-15 6 hours at +125°F
(+50°C). To accelerate cure at higher
temperatures, see cure schedules in the
Adhesives
section. AE-10 mixed pot life 15-20 minutes; AE-15
1-1/2 hours at +75°F (+24°C).
Operating
Temperature Range
-100° to +200°F (-75° to +95°C)
Shelf Life
*
12 months at +75°F (+24°C)
>18 months at +20°F (-5°C)
|