Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Bond GA-61

Micro-Measurements
Strain Gage Accessories



M-Bond GA-61 Adhesive

Description
Two-component, 100%-solids, elevated-temperature-curing epoxy system. Very high viscosity, generally applied with spatula . Contains a filler and can be contoured to the surface. Coating thickness is 0.005-0.03 in (0.1-0.75 mm).

Commonly used for mechanical protection at elevated temperatures and in highly reactive hot synthetic oils such as in aircraft engines. Very good leadwire anchor in high g-fields . Can be used to fill slots or grooves. Can be machined after cure.


M-Bond GA-61 Kit

Cure Requirements
Mixed pot life 10 hr at +75°F (+24°C).
Cure for 6 hr at +250°F (+120°C), or for 3 hr at +300°F (+150°C), or for 2 hr at +350°F (+175°C), or for 1 hr at +400°F (+205°C).

Operating Temperature Range
Short Term: -100° to +500°F (-75° to +260°C)
Long Term: -100° to +400°F (-75° to +205°C)

Shelf Life *
>1 yr at +75°F (+24°C)


Ordering Information
  • M-Bond GA-61 Kit 3 mixing jars each Resin and Hardner (45g)


* Shelf life refers to the duration of time, beginning with the date of shipment, over which the item, when properly stored, should be expected to meet published specifications.


Page 15 of 15