Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Bridge-Completion Resistors

Bridge-Completion Resistors

Bridge-completion resistors are available in standard "S" and hermetically sealed "H" constructions.

Circuit and Bridge Completion
Tolerance + 0.01%

Order Code
    
    Resistance
in Ohms
S-50-01     50.0
S-60-01     60.0
S-100-01     100.0
S-120-01     120.0
S-175-01     175.0
S-240-01     240.0
S-350-01     350.0
S-500-01     500.0
S-1000-01     1000.0
S-2000-01     2000.0
S-5000-01     5000.0
H-100-01     100.0
H-120-01     120.0
H-350-01     350.0
H-1000-01     1000.0



Matched-Pair Resistors for Half-Bridge Use
Tolerance + 0.01%


Order Code
    
    Resistance
in Ohms
    Pairs
Matched To
*
S2-120-01     120/120     50 ppm
S2-240-01     240/240     50 ppm
S2-350-01     350/350     50 ppm
S2-500-01     500/500     50 ppm
S2-1000-01     1000/1000     50 ppm
S2-2000-01     2000/2000     50 ppm
S2-5000-01     5000/5000     50 ppm
H2-120-01     120/120     20 ppm
H2-350-01     350/350     20 ppm
H2-1000-01     1000/1000     20 ppm
H2-5000-01     5000/5000     20 ppm

 



* Resistors are matched at +75°F (+24°C)
50 ppm = 0.005%
20 ppm = 0.002%


Page 6 of 7