|
MR-Series
Bridge Completion Modules
MR-Series Bridge Completion Modules employ
metal-foil resistance elements, bonded to a dense
ceramic substrate. The resistance elements are
specially processed to "match" the
thermal expansion coefficient of the ceramic,
resulting in a very low resistance temperature
coefficient equivalent to ±0.15
microstrain/°F (±0.27
microstrain/°C) for the half-bridge circuits,
and ±0.35 microstrain/°F (±0.63
microstrain/°C) for the dummy gages, over a
temperature range from 0° to +200 °F
(-18° to +95°C). Maximum operating
temperature range is -50° to +250°F
(-45° to +120°C).
Each module is covered with a special
environmental protective system to ensure long-term
stability. A rugged aluminum overlay, embossed with
a wiring diagram for easy terminal identification,
affords additional protection, and in many
applications no supplementary environmental
protection is required. Each module is provided
with foam tape for easy attachment to the test-part
surface or at the instrumentation site, and tinned,
heavy copper terminals facilitate attachment of up
to 22-gauge (0.64 mm dia.) leadwires.
Half-bridge circuits in each module type are
balanced to within ±0.005%. Resistance
tolerance on each dummy gage is ±0.02%.
|