Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Shunt-Calibration Resistors

Shunt-Calibration Resistors

Shunt-calibration resistors are chosen to accurately simulate resistance change in a strain gage subjected to specified levels of compressive strain. Strain indicators generally produce a linear output with a fully active half-bridge or full-bridge input circuit, and will be slightly in error when a single active arm is used. The same nonlinearity occurs whether the gage is actually strained in compression or simulated by shunting the gage with the corresponding calibration resistor. See Vishay Measurements Group Tech Note TN-514, Shunt Calibration of Strain Gage Instrumentation .

Shunt-calibration resistors are available in standard "S" and wire-wound "W" constructions.



For 120-Ohm Gage Circuit

Order Code
 
Resistance
(ohms)
Tolerance
(%)
Equivalent
Microstrain
*
W-599880-02 599 880 + 0.02 100
W-119880-02 119 880 + 0.02 500
S-59880-01 59 880 + 0.01 1000
S-29880-01 29 880 + 0.01 2000
S-19880-01 19 880 + 0.01 3000
S-14880-01 14 880 + 0.01 4000
S-11880-01 11 880 + 0.01 5000
S-5880-01 5 880 + 0.01 10 000



For 350-Ohm Gage Circuit

Order Code
 
Resistance
(ohms)
Tolerance
(%)
Equivalent
Microstrain
*
W-349650-02 349 650 + 0.02 500
W-174650-02 174 650 + 0.02 1000
S-87150-01 87 150 + 0.01 2000
S-57983-01 57 983 + 0.01 3000
S-43400-01 43 400 + 0.01 4000
S-34650-01 34 650 + 0.01 5000
S-17150-01 17 150 + 0.01 10 000



For 1000-Ohm Gage Circuit

Order Code
 
Resistance
(ohms)
Tolerance
(%)
Equivalent
Microstrain
*
W-999000-02 999 000 + 0.02 500
W-499000-02 499 000 + 0.02 1000
W-249000-02 249 000 + 0.02 2000
W-165666-02 165 666 + 0.02 3000
W-124000-02 124 000 + 0.02 4000
S-99000-01 99 000 + 0.01 5000
S-49000-01 49 000 + 0.01 10 000



* True compression strain simulated by shunting each calibration resistor across an active strain gage arm of the exact indicated resistance. This is based on a circuit gage factor setting of 2.000.

 

Page 5 of 7