Hermetic (Prefix
"H")
Applications
Best long-term stability under adverse environmental
conditions. Premium resistors used for bridge
completion where highest accuracy and stability are
required.
Size
0.4 in square x 0.15 in thick (10 x 4 mm)
Temperature
Coefficient
+
0.6 ppm/°F; 32° to 140°F
(±1 ppm/°C; 0° to 60°C)
Stability
5 ppm/year maximum drift
Wattage
0.25 at 75°F (24°C)
Leadwires
22 AWG-tinned copper
Construction
Hermetically sealed in metal case. Excellent
long-term stability.
Page 4 of 7
|