Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Prefix "S"

Precision Resistor Specifications


Standard S-Type (Prefix "S")

Applications
Noted for long-term stability and low temperature-coefficient-of-resistance. Used for shunt calibration (below 100 000 ohms) and bridge completion.

Size
0.295 x 0.320 x 0.10 in (7.5 x 8.1 x 2.5 mm)

Temperature Coefficient
+ 0.6 ppm/°F; 32° to 140°F
( + 1 ppm/°C; 0° to 60°C)

Stability
25 ppm/year maximum drift

Wattage
0.3 at 75°F (24°C)

Leadwires
22 AWG-tinned copper

Construction
Encapsulated in epoxy case for use in normal laboratory environment.
 



Page 2 of 7