Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Prefix "W"

Precision Resistor Specifications



Wire-Wound (Prefix "W")

Applications
For high-value shunt resistance requirements (above 100 000-ohms).

Size
0.25 in dia. x 0.75 in long (6.4 x 19.1 mm)

Temperature Coefficient
+ 12ppm/°F; 32° to 140°F
(±20 ppm/°C; 0° to 60°C)

Stability
30 ppm/year maximum drift

Wattage
0.3 at 75°F (24°C)

Leadwires
20 AWG-tinned copper

Construction
Noninductive windings. Encapsulated for use in normal laboratory environment.



Page 3 of 7