Micro-Measurements
Strain Gage Accessories
M-Prep
Surface Abrasion Materials
|
|
Abrading is often necessary to dislodge
contaminants and to remove rust, scale, etc. When
grit-blasting is necessary, use fine alumina powder
and high-quality filters, and never recycle used
grit. In general, wet-or-dry silicon-carbide paper
is most convenient.
|
Wet-or-Dry Silicon-Carbide Paper
220- and 320-grit is suited to most steels.
320- and 400-grit is suited to aluminum alloys and
other soft metals.
- 220 grit, 1-in-x-100-ft (25-mm-x-30-m) roll.
Order Code
SCP-1
- 320 grit, 1-in-x-100-ft (25-mm-x-30-m) roll.
Order Code
SCP-2
- 400 grit, 1-in-x-100-ft (25-mm-x-30-m) roll.
Order Code
SCP-3
|
Pumice Powder
Produces a dull, matte finish. Recommended for
minimal removal of surface material.
- 1/2-oz (15-ml) bottle.
Order Code
GC-5
|
Page 4 of 5
|