Micro-Measurements
Strain Gage Accessories
M-LINE
Solders
|
|
361A-20R
Best all-around solder for general use. Also
capable of use at cryogenic temperatures.
Composition
: 63% Tin, 36.65% Lead, 0.35% Antimony
Solidus/Liquidus Temperature
: 361°F/361°F (183°C/183°C)
Wetting & Flow
: Excellent
Electrical Conductivity
: High
Mechanical Strength
: Very Good
Corrosion Resistance
: Good
- 25 ft (7.6m) as shown above, right.
Order Code
361A-20R-25
.
- 1 lb (450g) as shown above, left.
Order Code
361A-20R
.
|
|
361-40R
All-around solder for general use. Convenient
for instrument work and with heavy leadwires.
Composition
: 63% Tin, 37% Lead
Solidus/Liquidus Temperature
: 361°F/361°F (183°C/183°C)
Wetting & Flow
: Excellent
Electrical Conductivity
: High
Mechanical Strength
: Very Good
Corrosion Resistance
: Good
- 15 ft (4.6m).
Order Code
361-40R-15
.
- 1 lb (450g).
Order Code
361-40R
.
|
|
430-20S
Recommended for critical work, particularly
when electrical conductivity is required. Good
mechanical fatigue properties.
Do not use at cryogenic temperatures
.
Composition
: 96% Tin, 4% Silver
Solidus/Liquidus Temperature
: 430°F/430°F (221°C/221°C)
Wetting & Flow
: Very Good
Electrical Conductivity
: High
Mechanical Strength
: Very Good
Corrosion Resistance
: Excellent
- 25 ft (7.6m).
Order Code
430-20S-25
.
- 1 lb (450g).
Order Code
430-20S
.
|
|
450-20S
Higher temperature solder with very good
handling properties. Supplied in solid form; can be
used with either
M-Flux
AR
or
M-Flux
SS
. Presence of antimony prevents "tin
disease"; can be used in cryogenic
environments, although quite brittle at low
temperatures.
Composition
: 95% Tin, 5% Antimony
Solidus/Liquidus Temperature
: 450°F/460°F (232°C/238°C)
Wetting & Flow
: Excellent
Electrical Conductivity
: High
Mechanical Strength
: Very Good, Hard
Corrosion Resistance
: Good
- 25 ft (7.6m).
Order Code
450-20S-25
.
- 1 lb (450g).
Order Code
450-20S
.
|
|
570-28R
High lead content. For high-temperature
connections and long-term cryogenic temperature
tests.
Composition
: 93.5% Lead, 5% Tin, 1.5% Silver
Solidus/Liquidus Temperature
: 565°F/574°F (296°C/301°C)
Wetting & Flow
: Very Good
Electrical Conductivity
: Fair
Mechanical Strength
: Very Good
Corrosion Resistance
: Fair
- 20 ft (6.1m).
Order Code
570-28R-20
.
- 1 lb (450g).
Order Code
570-28R
.
|
|
1240-FPA
For very high-temperature solder joints,
generally with WK-Series gages. The
WRS-1 Resistance
Soldering Unit
is an ideal tool for use with this solder.
Composition
: 40% Silver, 28% Zinc, 30% Copper, 2% Nickel
Solidus/Liquidus Temperature
: 1220°F/1435°F (660°C/780°C)
Wetting & Flow
: Excellent
Electrical Conductivity
: High
Mechanical Strength
: Excellent
Corrosion Resistance
: Good
- 1 oz (28 g) paste in jar.
Order Code
1240-FPA
.
|
Page 2 of 4
|