Micro-Measurements
Strain Gage Accessories
M-LINE
Four Conductor Cables
|
Moderate to Elevated Temperature Use
DFV
Stranded tinned-copper wire, 4-conductor flat
cable, vinyl insulation.
For use from -60° to +180°F
(-50° to +80°C). Conductors easily
separated for stripping and wiring. Color-coded
red/white/black/green.
- 100 ft (30m), 26AWG.
Order Code
426-DFV 100
- 1000 ft (300 m), 26 AWG.
Order Code
426-DFV 1000
- 100 ft (30m), 30AWG.
Order Code
430-DFV 100
- 1000 ft (300 m), 30 AWG.
Order Code
430-DFV 1000
|
DTV
Stranded tinned-copper wire, 4-conductor twisted
cable, vinyl insulation.
For use from -60° to +180°F
(-50° to +80°C). Color-coded
red/white/black/green.
- 100 ft (30 m), 26 AWG.
Order Code
426-DTV 100
- 1000 ft (300 m), 26 AWG.
Order Code
426-DTV 1000
|
|
Some types may not be continuous length.
|
Page 6 of 9
|