Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-LINE Flat Ribbon Leads

Micro-Measurements
Strain Gage Accessories

M-LINE Flat Ribbon Leads

  GL
Uninsulated flat ribbon nickel-clad copper.     For use from -452° to +900°F (-269° to +480°C). Can be easily soldered or spot welded. 0.001 x 1/64 in (0.025 x 0.4 mm).
  • 50 ft (15 m), 0.7 ohms/ft (2.3 ohms/m) Order Code GL-92R-50


Some types may not be continuous length.


Page 7 of 9