|
Fast, easy-to-use method for protecting wire
splice connections. Constructed of irradiated
polyolefin plastic tubing with a heat-flowable
inner liner sealant. Forms an immediate and tight
seal to splice connection at a shrink temperature
of +275°F (+135°C).
Inside diameter before heating is 0.125 in (3.2
mm); after heating, 0.023 in (0.6 mm). Large range
of shrinkage allows use with leadwire insulation
diameters from 0.03 to 0.11 in (0.75 to 2.8 mm).
The operating temperature range is -65° to
+230°F (-55° to +110°C).
- Package of eight 6-in (150-mm) lengths.
Order Code
HST-1
|