Micro-Measurements
Strain Gage Accessories
M-LINE
Single Conductor
|
Solid Wire
AWP
Solid copper wire, polyurethane enamel
General-purpose intragage hookup wire.
Useful from -100° to +300°F (-75° to
+150°C). Enamel coating easily removed by
applying heat from soldering iron.
- 500 ft (150 m), 34 AWG.
Order Code
134-AWP
- 500 ft (150 m), 36 AWG.
Order Code
136-AWP
|
|
AWN
Solid copper wire, nylon/polyurethane enamel
Identical in use and specifications to Type
AWP above, but with superior abrasion resistance
and slightly reduced insulation resistance at
elevated temperatures. 134-AWN is available in four
colors; Specify: -
R
(red), -
W
(white), -
B
(black), or -
G
(green).
- 500 ft (150 m), 27 AWG.
Order Code
127-AWN
- 500 ft (150 m), 30 AWG.
Order Code
130-AWN
- 500 ft (150 m), 34 AWG.
Order Code
134-AWN-X
|
|
AWQ
Solid copper wire, polyimide enamel
Intragage hookup wire. Temperature range
-452° to +600°F (-269° to
+315°C) short term. Enamel is extremely tough
and abrasion resistant, with excellent electrical
properties; generally removed by mechanical
scraping or sanding.
- 500 ft (150 m), 27 AWG.
Order Code
127-AWQ
- 500 ft (150 m), 30 AWG.
Order Code
130-AWQ
- 500 ft (150 m), 34 AWG.
Order Code
134-AWQ
|
|
GWF
Solid nickel-clad copper wire, fiberglass braid
insulation.
Useful from -452° to +900°F
(-269° to +480°C). Recommended for use
with WK-Series gages when silver solder is used for
lead attachment.
- 100 ft (30 m), 26 AWG.
Order Code
126-GWF
- 1000 ft (300 m), 26 AWG.
Order Code
126-GWF
|
|
HWN
Solid manganin wire, nylon/polyurethane
enamel
Used for bridge balance and span set in
transducer circuits. Nominal resistance: 15 ohms/ft
(50 ohms/m). Temperature range: +10° to
+125°F (-10° to +50°C).
- 200 ft (60 m), 37 AWG.
Order Code
137-HWN
|
|
JWN
Solid Balco wire, nylon/polyurethane enamel
Used for bridge temperature compensation of
zero shift or span. Nominal resistance: 20 ohms/ft
(65 ohms/m). Temperature coefficient of resistance:
+0.25%/°F (+0.45%/°C). Temperature range:
+10° to +300°F (-10° to
+150°C).
- 500 ft (150 m), 42 AWG.
Order Code
142-JWN
|
|
Some types may not be continuous length.
|
Page 2 of 9
|