Micro-Measurements
Strain Gage Accessories
M-LINE
Single Conductor
|
Stranded Wire
DWV
Stranded tinned-copper wire, vinyl
insulation
General-purpose leadwire. Useful to
+180°F (+80°C). Vinyl insulation becomes
brittle at low temperature; not normally used below
-60°F (-50°C). Specify red, white, black,
or green.
- 100 ft (30m), 26AWG.
Order Code
126-DWV 100
|
|
FWK
Stranded silver-plated copper wire, Kapton
polyimide insulation
High-performance. Recommended for unusually
severe service from -452° to over +600°F
(-269° to +315°C) short term. Excellent
resistance to abrasion, radiation, and outgassing
in high vacuum. Treated for bondability.
- 25 ft (7.5m), 26AWG.
Order Code
126-FWK 25
|
|
FWT
Stranded silver-plated copper wire, Teflon
insulation
Wide temperature range. Useful from
-452° to +500°F (-269° to
+260°C). When bonding to Teflon-insulated
wire, insulation must be treated with
Tetra-Etch
compound. Specify red, white, black, or green.
- 100 ft (30 m), 30 AWG.
Order Code
130-FWT 100
|
|
Some types may not be continuous length.
|
Page 3 of 9
|