Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     Conductor Cables

Micro-Measurements
Strain Gage Accessories

M-LINE Three Conductor Cables



Elevated Temperature Use

  FFE
Stranded silver-plated copper wire, 3-conductor flat cable, etched Teflon insulation.     For use from -452° to +500°F (-269° to +260°C). Color-coded red/white/black. Insulation treated for bonding.

  • 100 ft (30m), 30AWG. Order Code 330-FFE 100
  • 1000 ft (300 m), 30 AWG. Order Code 330-FFE 1000


  FJT
Stranded silver-plated copper wire, 3-conductor twisted cable, Teflon insulation, Teflon jacket.     Small, flexible. For use from -452° to +500°F (-269° to +260°C). Color-coded red/white/black. When bonding Teflon-insulated wire, insulation must be treated with Tetra-Etch compound .

  • 100 ft (30m), 30AWG. Order Code 330-FJT 100
  • 1000 ft (300 m), 30 AWG. Order Code 330-FJT 1000


  FTE
Stranded silver-plated copper wire, 3-conductor twisted cable, etched Teflon insulation     Small, flexible cable. For use from -452° to +500°F (-269° to +260°C). Color-coded red/white/black. Insulation treated for bonding.

  • 50 ft (15 m), 36 AWG. Order Code 336-FTE 50
  • 100 ft (30 m), 30 AWG. Order Code 330-FTE 100
  • 500 ft (150 m), 30 AWG. Order Code 330-FTE 500


  GJF
Solid nickel-clad copper wire, 3-conductor twisted cable, fiberglass braid insulation and jacket.   For use from -452° to +900°F (-269° to +480°C). Recommended with WK-Series gages when 1240-FPA silver solder is used for lead attachment. Color-coded red/white/black.

  • 100 ft (30 m), 26 AWG. Order Code 326-GJF 100
  • 1000 ft (300 m), 26 AWG. Order Code 326-GJF 1000


Some types may not be continuous length.


Page 5 of 9