Micro-Measurements
Strain Gage Accessories
M-LINE
Three Conductor Cables
|
Moderate Temperature Use
DJV
Stranded tinned-copper wire, 3-conductor twisted
cable, chrome PVC vinyl jacket, vinyl
insulation
Compatible with EGP-Series Embedment Strain
Gage. Color-coded red/white/black.
- 100 ft (30m), 22AWG.
Order Code
322-DJV 100
- 500 ft (150 m), 22 AWG.
Order Code
322-DJV 500
|
|
DFV
Stranded tinned-copper wire, 3-conductor flat
cable, vinyl insulation
Convenient general-purpose cable. For use
from -60° to +180°F (-50° to
+80°C). Flat construction requires minimum
space. Color-coded red/white/black.
- 100 ft (30m), 26AWG.
Order Code
326-DFV 100
- 1000 ft (300m), 26AWG.
Order Code
326-DFV 1000
- 100 ft (30m), 30AWG.
Order Code
330-DFV 100
- 1000 ft (300m), 30AWG.
Order Code
330-DFV 1000
|
|
DTV
Stranded tinned-copper wire, 3-conductor twisted
cable, vinyl insulation
Convenient general-purpose cable for low
electrical noise pickup. For use from -60° to
+180°F (-50° to +80°C). Color-coded
red/white/black.
- 100 ft (30 m), 26 AWG.
Order Code
326-DTV 100
- 1000 ft (300 m), 26 AWG.
Order Code
326-DTV 1000
|
|
DSV
Stranded tinned-copper wire, 3-conductor twisted
cable, vinyl insulation, braided shield, vinyl
jacket.
Special-purpose cable to minimize electrical
noise interference. Useful from -60° to
+180°F (-50° to +80°C). Color-coded
red/white/black.
- 100 ft (30 m), 26 AWG.
Order Code
326-DSV 100
- 1000 ft (300 m), 26 AWG.
Order Code
326-DSV 1000
|
|
Some types may not be continuous length.
|
Page 4 of 9
|