Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-LINE Thermal Wire Stripper

Micro-Measurements
Strain Gage Accessories

M-LINE Thermal Wire Stripper

  The ease and simplicity of operation of the Thermal Wire Stripper make it ideal for most strain gage leadwire stripping. The variable heat control allows stripping of all thermoplastic insulations, including Teflon, in sizes No. 18 to No. 36 AWG (1 to 0.1 mm diameter). The foot switch and tweezer handpiece give excellent operator control over the stripping operation.

  • Power unit (110 Vac) and foot switch, both with 3-wire NEMA plugs, and tweezer handpiece. Order Code WTS-1
  • Power unit (220 Vac) and foot switch, both with 3-wire NEMA plugs, and tweezer handpiece. Order Code WTS-2
  • Replacement elements, set of two. Order Code WTS-A

Page 9 of 9