Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Bond Adhesives




M-Bond Adhesives


Introduction

Basic Strain Gage Adhesives   For the majority of applications, gages will be installed with one of the six basic adhesives - with the choice depending primarily on the relative weights given to the ease and speed of application versus performance and resistance to environmental extremes.
M-Bond 200     Most widely used general-purpose adhesive. Easiest to handle. Fast room-temperature curing.

M-Bond AE-10     General-purpose adhesive that is highly resistant to moisture and most chemicals. Room-temperature curing.

M-Bond AE-15     Similar to AE-10. Recommended for more critical applications, including transducer gaging. Elevated-temperature curing.

M-Bond 610     Used primarily in applications over wide temperature range. Widely used in transducer gaging. Elevated-temperature curing.

M-Bond 600     Similar to 610, but faster curing. Can be cured at lower temperature than 610.

M-Bond 43-B     Normally used in transducer gaging. Highly resistant to moisture and chemical attack. Elevated-temperature curing.

Special-Purpose Adhesives   When the application requires it, selection can be made from among the five special-purpose adhesives.
M-Bond GA-2     Adhesive primarily used on very rough or irregular surfaces. Cures at room temperature.

M-Bond GA-61     A 100% solids adhesive used to fill irregular surfaces and anchor leadwires. Elevated temperature cure required.

M-Bond A-12     Adhesive for use in high elongation applications.

M-Bond 300     Used only when low-temperature cures are necessary.

M-Bond 450     High-performance adhesive for transducer applications.

Total of 12 Pages