Brands     Vishay Measurements Group     Interactive Guide     Strain Gage Accessories     M-Coat Protective Coatings




M-Coat Protective Coatings


Introduction  
Coating Selection Chart  
Application Notes  
Listings for:  
M-Coat A     General-purpose laboratory coating.

M-Coat B     Secondary coating as vapor barrier.

M-Coat C     Low reinforcement coating. / Elevated temperature use.

M-Coat D     General-pupose laboratory moisture barrier. / Intrabridge wiring anchor and insulation.

M-Coat F     Field applications where conditions are not ideal.

M-Coat FBT     Low reinforcement coating for commercial transducers.

M-Coat J     General-purpose coating for harsh environments.

M-Coat W1     Best water barrier, but poor mechanical protection.

3140 RTV     General-purpose coating in laboratory and field. / Elevated-temperture use.

3145 RTV     Thicker than 3140 RTV. / Good cable anchor.

M-Bond AE-10 and AE-15     Hard, water-resistant coatings.

M-Bond 43-B     Hard coating with excellent chemical, electrical and mechanical resistance.

M-Bond GA-61     Good chemical and mechanical protection at elevated temperatures.

Total of 15 Pages