Brands     Vishay Measurements Group     Interactive Guide     Instruction Bulletins     B-129


Surface Preparation for Strain Gage Bonding

Surfaces Requiring Special Treatment

Concrete

Concrete surfaces are usually uneven, rough, and porous. In order to develop a proper substrate for gage bonding, it is necessary to apply a leveling and sealing precoat of epoxy adhesive to the concrete. Before applying the precoat, the concrete surface must be prepared by a procedure which accounts for the porosity of this material.

Contamination from oils, greases, plant growth, and other soils should be removed by vigorous scrubbing with a stiff-bristled brush and a mild detergent solution. The surface is then rinsed with clean water. Surface irregularities can be removed by wire brushing, disc sanding, or grit blasting, after which all loose dust should be blown or brushed from the surface.

The next step is to apply Conditioner A generously to the surface in and around the gaging area, and scrub the area with a stiff-bristled brush. Contaminated Conditioner A should be blotted with gauze sponges , and then the surface should be rinsed thoroughly with clean water. Following the water rinse, the surface acidity must be reduced by scrubbing with Neutralizer 5A , blotting with gauze sponges, and rinsing with water. A final thorough rinse with distilled water is useful to remove the residual traces of water-soluble cleaning solutions. Before precoating, the cleaned surface must be thoroughly dried. Warming the surface gently with a propane torch or electric heat gun will hasten evaporation.

Micro-Measurements M-Bond AE-10 room-temperature-curing epoxy adhesive is an ideal material for precoating the concrete. For those cases in which the test temperature may exceed the specified maximum operating temperature of AE-10 (+200 deg F, or +95 deg C), it will be necessary to fill the surface with a higher temperature resin system such as M-Bond GA-61 .

In applying the coating to the porous material, the adhesive should be worked into any voids, and leveled to form a smooth surface. When the adhesive is completely cured, it should be abraded until the base material begins to be exposed again. Following this, the epoxy surface is cleaned and prepared conventionally, according to the procedure specified in the Index of Test Materials and Surface Preparation Procedures for bonding gages to epoxies.

For complete details of gage bonding on concrete, see Strain Gage Installations for Concrete Structures .



Page 17 of 23