Strain Gage
Instrumentation
|
The Instruments Division of Vishay Measurements
Group is the only organization of its kind devoted
exclusively to the design and manufacture of
high-quality strain-gage instrumentation. The result
of such specialization is an instrument line
engineered specifically for strain gages.
|
Strain Indicators
Basic instrumentation requirements call for
stability, accuracy and high resolution when making
measurements under static loading conditions, and
particularly where measurements are to be taken over
long periods of time. Under static loading
conditions, the first choice for a measuring
instrument will ideally incorporate a digital or
analog display, and, depending upon the degree of
sophistication, output to a printer, microprocessor
or computer.
-
P-3500
Portable Strain Indicator
3800
Wide Range Strain Indicator
Multi-channel capability can be provided by manual or
automatic switching/multiplexing units, which may
include balance and/or span control facilities.
-
SB-10
Switch & Balance Unit
|
StrainSmart Data Systems
These multi-channel systems utilize
StrainSmart
software interfaced through a digital communications
link to instrumention hardware for stress analysis
testing under a wide variety of conditions.
-
Software
StrainSmart
Software for data acquisition, reductions
and presentation.
Hardware
System 5000
Up to 50 scans per second per sensor.
System 6000
10 to 10,000 scans per second per
sensor.
|
Signal Conditioning
Amplifiers
When signals are produced by dynamically applied
loads at frequencies above 0.1 Hz, or are transients,
measuring instrumentation requires adequate frequency
response, and a wide amplifier gain range for output
to the appropriate recording or display device. Such
an instrument consists of an amplifier and signal
conditioner with a built-in or shared power supply.
Individual units are normally required for each
channel when simultaneous recording of multiple
channels is needed.
-
2100 System
Economical Signal Conditioner/Amplifier
2200 System
Signal Conditioning Amplifier for Severe
Environments
2300 System
High Performance Signal Conditioning
Amplifier
These systems can be used in conjunction with various
recording devices, including the
Model 2000
Analog-to-Digital Converter. |
Special Purpose
Instruments
-
2000
Analog-to-Digital Converter (Hardware
& Software)
3650
Peak-Read Indicator
1550A
Strain Indicator Calibrator
V/E-40
Strain Gage Simulator
1300
Gage Installation Tester
700
Strain Gage Welding and Soldering Unit
RS-200
Milling Guide
|
|