2100 System
Signal Conditioner/Amplifier
|
|
Introduction
The demands of today's measurement applications
are more exacting than ever before. An
instrumentation system must provide durability and
versatility; reliability with ease of operation; and
economy with no sacrifice of accuracy.
The 2100 System was engineered with all of these
requirements in mind, and to provide a durable,
multi-channel signal conditioner/amplifier system
capable of performing equally well in a wide variety
of test applications and environments. And the 2100
System has proven itself through applications ranging
from measurements on the ocean floor to testing of
the space shuttle.
The 2100 System has become the standard by which
others are measured for a broad range of signal
conditioning applications. |
-
Features
- Accepts full, half, or quarter bridges; all
bridge-completion gages built in, including
120/1000- and 350-ohm dummies.
- Fully adjustable and
regulated
bridge excitation on each channel; 0.5 to 12 Vdc
by front-panel control.
- Continuously variable amplifier gain, 1-2100
by front-panel control.
- Separate bridge-power switch.
- Output 10 Vdc at 100 mA, short-circuit proof
and current limiting standard.
- LED null indicators provided on each channel
to indicate amplifier and bridge-balance
condition.
- High stability with temperature and
time.
- Frequency response up to 50 kHz.
- Direct channel-by-channel display of data,
with optional peak hold/retention capability.
|
Description
The 2100 System accepts low-level signals, and
conditions and amplifies them into high-level outputs
suitable for multiple-channel simultaneous dynamic
recording. The 2100 System is compatible with strip
chart, magnetic tape and X-Y recorders, as well as
the Vishay Measurements Group
Model 2000 A/D
Converter
.
Strain gage, load/pressure transducer and nickel
temperature sensor inputs can be handled by the 2100
System without any rewiring.
An important design objective achieved is
miniaturization of the system while maintaining
adequate spacing around the front-panel controls. All
operational controls are located on the front panel
for maximum setup efficiency. Frequently used
controls are finger-operated, while initial setup
adjustments are made through the front panel with a
screwdriver.
Continuously variable amplifier gain is achieved via
a locking ten-turn concentric-dial counting knob,
which permits resetting to a predetermined value for
repeating routine tests.
A combination of integrated circuits and discrete
components assures maximum performance and ease of
service at the lowest possible price.
The
Model 2130
or
2131
Digital Display expands the capabilities of the 2100
System to include direct channel-by-channel display
of data. Peak hold/retention capability is provided
with the Model 2131.
Configuration
A 2100 System consists of one Power Supply, one to
five Strain Gage Conditioner/Amplifiers and Mounting
Hardware. A Digital Display is optional.
-
Power Supplies
-
Model 2110B
(AC Mains-Operated)
Model 2111
(DC-Operated)
-
Strain Gage Conditioner/Amplifier
-
Model 2120B
-
Digital Displays
-
Model 2130
Model 2131
(Peak Hold/Retention)
-
Mounting Hardware
-
Model 2150 Rack Adapter
Model 2155 Cabinet
Model 2160 4-Channel
Enclosure
Page 1 of 9
|
|