Brands     Vishay Measurements Group     Interactive Guide     Instruments     2100 System     Model 2110B

Model 2110B
Power Supply

Description
A plug-in module capable of powering up to ten channels (five Model 2120B modules) at maximum rated voltage or current. Provides initial bridge and amplifier voltages. All supplies are current-limited against amplifier malfunction.

Bridge-Volts Meter: Used to set up/monitor bridge excitation, also line and power supply levels.
Channel Selector: AC monitors ac line input. DC monitors the power supplies. Positions 1-10 select and display bridge excitation for each channel.
Pilot Lamp: Indicates main power.
Power Switch: Main power on-off.
External Meter: Used with an external digital voltmeter to precisely adjust bridge excitation.


Specifications

Outputs:
+ 15V at 1.2A and +17.5V at 1.1A; all regulators current-limited against overload.

Input:
107, 115, 214, 230 Vac + 10% 50/60 Hz (selected internally).
Power: 40W typical, 100W max.

Meter:
0 to 12 Vdc (with switch) to read bridge excitation. Also ac input and dc output go/no-go monitor.

Size:
5.25 H x 2.44 W x 12.34 D in (133 x 62 x 313 mm).

Weight:
6.7 lb (3.1 kg).


Page 2 of 9