Brands     Vishay Measurements Group     Interactive Guide     Instruments     2100 System     Model 2130

Model 2130
Digital Display

Description
A plug-in module that provides real-time digital readout on channel-by-channel basis. Will accept and switch up to 10 inputs. Peak hold/retention capability is provided with the Model 2131 .

Digital Display: 3-1/2 Digit LED, + 1999 counts.
Channel Selector: Positions 1-10 select input channel for display.
Pilot Lamp: Indicates main power.
Power Switch: Main power on-off.
Attenuator: Attenuates input signal to increase measurement range.


Specifications
Input Capability:
10 channels, BNC (rear panel).
1 channel, banana jacks (front panel).

Switched Output:
Not attenuated, BNC (rear panel).

Update Rate:
3 readings/sec, nominal.

Input Voltage Range:
+ 1999 mV (Xl range).
+ 19 990 mV (X10 range).

Input Impedance:
100 kilohms.

Common Mode Input Range:
+ 100 mV (rear-panel input) min.

Accuracy:
+ (0.05% reading +0.05% full scale) or better.

Size:
5.25 H x 2.94 W x 10.97 D in (133 x 75 x 279 mm).

Weight:
2 lb (0.8 kg).


Page 5 of 9