Brands     Vishay Measurements Group     Interactive Guide     Instruments     2100 System     Model 2131

Model 2131
Digital Display
With Peak Hold/Retention

Description
A plug-in module that provides real-time digital readout on channel-by-channel basis. Will accept and switch up to 10 inputs. Peak hold/retention capability is provided with the Model 2131.

Peak Reset: Provides manual or automatic reset.
Digital Display: 3-1/2 Digit LED, + 1999 counts.
Peak Mode On: On/off switch.
Peak Mode Max/Min: Selector for maximum or minimum peak mode.
Channel Selector: Positions 1-10 select input channel for display.
Pilot Lamp: Indicates main power.
Power Switch: Main power on-off.
Attenuator: Attenuates input signal to increase measurement range.


Specifications
 
Input Capability:
10 channels, BNC (rear panel). 1 channel,
banana jacks (front panel).

Switched Output:
Not attenuated, BNC (rear panel).

Update Rate:
3 readings/sec, nominal.

Input Voltage Range:
+ 1999 mV.
+ 10V (X10 range).

Input Impedance:
Greater than 1 megohm.

Common Mode Input Range:
+ 10V (rear-panel input).

Accuracy:
+ (0.05% reading +0.05% full scale) or better (Peak Mode Off).

Step-Input Response:
+ 5 counts for 10 msec full-scale step input (worst case).

Storage Stability:
+ 3 counts/min (max).

Peak Modes:
MAX (usually positive) excursion and MIN (usually negative) excursion.

Peak Reset:
Manual or Automatic.

Size:
5.25 H x 2.94 W x 10.97 D in (133 x 75 x 279 mm).

Weight:
2 lb (0.8 kg).


Page 6 of 9