Description
A prewired rack adapter which accepts one Model
2110B
or
2111
, and any combination of five Model
2120B
,
2130
, or
2131
plug-in modules. It has its own fuse and power cord
and can be housed in any standard 19-in (483-mm)
electronic equipment rack.
Specifications
Power:
2-ft (0.6-m) 3-wire line cord;
10-ft (3-m) extension available.
Fuse:
1 A size 3 AG (32 x 6.5 dia. mm).
Receptacle to accept line cord from adjacent 2150
Rack Adapter.
Size:
5.25 H x 19 W x 14.17 D in (133 x 483 x 360 mm).